Pilot valve, EVMP

027B1123

Pressure range [bar] Pe: 28.00, Kv value [m³/h]: 0.25, Max. Working Pressure [bar]: 28.0

Product details

Gross weight 0.241 Kilogram
Net weight 0.227 Kilogram
Volume 0.211 Liter
EAN 5702422133339

 

Actuator system [mm] 13.5 mm
Ambient temperature -50 - 50 °C
Ambient temperature range [°F] [max] 140 °F
Ambient temperature range [°F] [min] -58 °F
Approval EAC
LLC CDC TYSK
Body material Steel
Coil No
Cv value [gal/min] 0.29 gal/min
Direction None
Function NC
In scope of WEEE and contain batteries No
Inlet connection type Thread
Kv value [m³/h] 0.25 m³/h
Manual operation option No
Max. Working Pressure [bar] 28 bar
Max. Working Pressure [psig] 406 psig
MaxOPD[bar] 10W AC 8 bar
MaxOPD[psi] 10W AC 116 psi
Medium temperature range [°C] [max] 60 °C
Medium temperature range [°C] [min] -50 °C
Medium temperature range [°F] [max] 140 °F
Medium temperature range [°F] [min] -58 °F
Orifice size [mm] 2.4 mm
Packing format Multi pack
Parts Program name CVH
ICS
Pressure range [bar] Pe 28 bar
Product accessories Pilot valve accessories
Product group Press. and temp. regul. valves
Product Name Description Pilot valve
Quantity per packing format 20 pc
REACH Candidate List substances No
Refrigerants R134a
R22
R401A
R402A
R404A
R407A
R407B
R407C
R407F
R409A
R410A
R421A
R502
R717
R744
R507A
Serviceable No
Type EVMP
Type designation Solenoid valve
Valve operation Servo-piston

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality