Micro Plate heat exchanger, MPHE D118-E
021H5813
Universal, Function: Evaporator, Max working pressure [psi]: 435, Number of plates: 70, Brazing material: Copper brazing
Universal, Function: Evaporator, Max working pressure [psi]: 435, Number of plates: 70, Brazing material: Copper brazing
Gross weight | 24.3 Kg |
Net weight | 24.15 Kg |
EAN | 5702424263737 |
Gross weight | 24.3 Kg |
Net weight | 24.15 Kg |
EAN | 5702424263737 |
Application | Universal |
Approval |
EAC PED UL AS CRN KRAIA RoHS UA UKCA |
Brazing material | Copper brazing |
China RoHS compliance | Yes |
Design temperature range [°C] [max] | 200 °C |
Design temperature range [°C] [min] | -196 °C |
Design temperature range [°F] [max] | 320 °F |
Design temperature range [°F] [min] | -390 °F |
Equipment | Stud |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Function | Evaporator |
Function note | With distributor |
H1 conn. size | Null |
H1 conn. type | Null |
H2 conn. size | Null |
H2 conn. type | Null |
H3 conn. size | Null |
H3 conn. type | Null |
H4 conn. size | Null |
H4 conn. type | Null |
H5 conn. size | Null |
H5 conn. type | Null |
H6 conn. size | Null |
H6 conn. type | Null |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Max working pressure [psi] | 435 psi |
Max. Working Pressure [bar] | 30 bar |
Model No. | 118 |
Number of plates | 70 |
Packing format | Single pack |
Plate material no. | AISI 316L |
Plate material no. | AISI 316L |
Plate pattern | EM |
Product group | Heat exchangers |
Product Name Description | Micro Plate heat exchanger |
Q1 conn. size range | R2-1 5/8 in |
Q1 conn. type | External thread connection |
Q2 conn. size range | R2-1 5/8 in |
Q2 conn. type | External connection |
Q3 conn. size range | 1 1/8 in |
Q3 conn. type | Solder connection |
Q4 conn. size range | 2 1/8 in |
Q4 conn. type | Solder connection |
Q5 conn. size range | Null |
Q5 conn. type | Null |
Q6 conn. size range | Null |
Q6 conn. type | Null |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Refrigerants |
R134a R22 R407C R450A R455A R513A R600a R1233zd(E) R11 R113 R114 R12 R123 R1234yf R124 R152a R227ea R245fa R401A R402A R402B R404A R407A R407B R407F R408A R409A R412A R413A R417A R422D R444B R448A R449A R452A R454C R500 R502 R507A R515B R508B R1233ze can't be used |
Type | MPHE D118-E |
Type designation | D118-E |
UK RoHS compliance | Yes |
UK RoHS exemption clause | No |
Application | Universal |
Approval |
EAC PED UL AS CRN KRAIA RoHS UA UKCA |
Brazing material | Copper brazing |
China RoHS compliance | Yes |
Design temperature range [°C] [max] | 200 °C |
Design temperature range [°C] [min] | -196 °C |
Design temperature range [°F] [max] | 320 °F |
Design temperature range [°F] [min] | -390 °F |
Equipment | Stud |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Function | Evaporator |
Function note | With distributor |
H1 conn. size | Null |
H1 conn. type | Null |
H2 conn. size | Null |
H2 conn. type | Null |
H3 conn. size | Null |
H3 conn. type | Null |
H4 conn. size | Null |
H4 conn. type | Null |
H5 conn. size | Null |
H5 conn. type | Null |
H6 conn. size | Null |
H6 conn. type | Null |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Max working pressure [psi] | 435 psi |
Max. Working Pressure [bar] | 30 bar |
Model No. | 118 |
Number of plates | 70 |
Packing format | Single pack |
Plate material no. | AISI 316L |
Plate material no. | AISI 316L |
Plate pattern | EM |
Product group | Heat exchangers |
Product Name Description | Micro Plate heat exchanger |
Q1 conn. size range | R2-1 5/8 in |
Q1 conn. type | External thread connection |
Q2 conn. size range | R2-1 5/8 in |
Q2 conn. type | External connection |
Q3 conn. size range | 1 1/8 in |
Q3 conn. type | Solder connection |
Q4 conn. size range | 2 1/8 in |
Q4 conn. type | Solder connection |
Q5 conn. size range | Null |
Q5 conn. type | Null |
Q6 conn. size range | Null |
Q6 conn. type | Null |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Refrigerants |
R134a R22 R407C R450A R455A R513A R600a R1233zd(E) R11 R113 R114 R12 R123 R1234yf R124 R152a R227ea R245fa R401A R402A R402B R404A R407A R407B R407F R408A R409A R412A R413A R417A R422D R444B R448A R449A R452A R454C R500 R502 R507A R515B R508B R1233ze can't be used |
Type | MPHE D118-E |
Type designation | D118-E |
UK RoHS compliance | Yes |
UK RoHS exemption clause | No |