Flange, Flange, 105 mm, Soldering

020-5429

Connection standard: ASME B 16.22, Material Spec.: Steel, Used for product: OFC 80s

Product details

Gross weight 2.418 Kilogram
Net weight 1.418 Kilogram
Volume 3.416 Cubic decimeter
EAN 5715162378915

 

Connection size [in] 4 1/8 in
Connection size [mm] 105 mm
Connection standard ASME B 16.22
Connection type Soldering
Flange design Groove
Flange form Square
In scope of WEEE and contain batteries No
Material Spec. Steel
Packing format Multi pack
Parts included 1 flange
Product group Flanges
Product Name Description Flange
Quantity per packing format 4 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. a7d4344b-ba97-4b6f-9f6f-78899065c5b4
SCIP dossier product name OFC
Type Flange
Used for product OFC 80s

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality