Shut-off ball valve, GBCT 34 D

009L6706

Inlet connection type: Butt-weld, Outlet connection type: Butt-weld, Inlet size [mm]: 33.70, Outlet size [mm]: 33.70

Product details

Gross weight 2.219 Kilogram
Net weight 2.08 Kilogram
Volume 3.094 Liter
EAN 5715162468487

 

Access port Yes
Approval C UL US LISTED
CE
EAC
UKCA
Body material Brass
China RoHS compliance Yes exceed limitations
Connection material Stainless steel
Cv value [gal/min] 74 gal/min
Direction Straightway
Equipment Cap w. wire seal
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Flow direction Bi-flow
Flow direction indicator Laser engraved 2-way arrow
Ignition source assessment Yes
In scope of WEEE and contain batteries No
Inlet connection type Butt-weld
Inlet size [mm] 33.7 mm
Kv value [m³/h] 64 m³/h
Max. Working Pressure [bar] 140 bar
Max. Working Pressure [psig] 2031 psig
Outlet connection type Butt-weld
Outlet size [mm] 33.7 mm
Packing format Multi pack
Panel mounting option M6 × 1.0 (2 PC)
Parts included Schrader valve
Product group Shut-off and regulating valves
Product Name Description Shut-off ball valve
Quantity per packing format 4 pc
Refrigerants R744
Temperature range [°C] [max] 149 °C
Temperature range [°C] [min] -40 °C
Temperature range [°F] [max] 300 °F
Temperature range [°F] [min] -40 °F
Type GBCT 34 D
UK RoHS compliance Out of scope
UL approved refrigerants R744

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality