Approval |
C UL US LISTED EAC LLC CDC TYSK PED RoHS RoHS China |
Approval file name |
REFRIGERANT VALVE 53R0 |
Body material |
Brass |
China RoHS compliance |
Yes |
Connection Internal/External |
Internal |
Connection size (refrigerant) |
1/4 in - 6 mm |
Connection size [in] |
1 |
Connection standard |
ANSI/ASME B1.20.1 |
Connection type |
NPT |
Connection type (refrigerant) |
SAE flare |
Control pressure range [bar] [max] |
29 bar |
Control pressure range [bar] [min] |
15 bar |
Control pressure range [psig] [max] |
420 psig |
Control pressure range [psig] [min] |
218 psig |
Cv value [gal/min] |
6.4 gal/min |
Differential pressure [bar] |
10 bar |
Differential pressure [psi] |
145 psi |
EU RoHS compliance |
Yes with exemptions |
EU RoHS exemption clause |
6(b), 6(c) |
In scope of WEEE and contain batteries |
No |
Kv value [m³/h] |
5.5 m³/h |
Lubricants compatibility |
Oilfree applications |
Max. test pressure [bar] Pe |
24 bar |
Max. test pressure [psig] |
348 psig |
Max. Working Pressure [bar] |
16 bar |
Max. Working Pressure [psig] |
232 psig |
Max.test press.(refrig.)[bar] |
60 bar |
Max.test press.(refrig.)[psig] |
870.2 psig |
Media |
Fresh water Neutral media |
Medium temperature range [°C] [max] |
130 °C |
Medium temperature range [°C] [min] |
-25 °C |
Medium temperature range [°F] [max] |
266 °F |
Medium temperature range [°F] [min] |
-13 °F |
MWP (refrigerant) [bar] |
45.2 bar |
Oil free refrigerants |
R513A |
Opening configuration |
Opens on rising cond. pressure |
Orifice size [mm] |
25 mm |
Orifice size fraction [in] |
1 in |
Packing format |
Multi pack |
Product accessories |
Generic accessories Water valves accessories |
Product group |
Water regulating valves |
Product Name Description |
Pressure operated water valve |
Quantity per packing format |
10 pc |
Refrigerants |
R1234yf R1234ze(E) R134a R22 R32 R404A R407A R407C R407F R407H R410A R422B R422D R448A R449A R449B R450A R452A R452B R454A R454B R454C R455A R507A R513A R515B R516A |
Serviceable |
Water valve spare parts |
Type |
WVFX 25 |
UK RoHS compliance |
Out of scope |
UL approved refrigerants |
R134a R22 R404A R407A R407C R407F R407H R410A R422B R422D R448A R449A R449B R450A R452A R507A R513A R515B R516A |