VLT® AutomationDrive FC 361

Shows 5 product(s)

136L6096

FC-361N90KT4E20H2XXCXXXSXXXXAXBXXXXXXXX

FC-361N90KT4E20H2XXCXXXSXXXXAXBXXXXXXXX
VLT® AutomationDrive FC 361
New Generation Power
90 KW / 125 HP Three phase 380-480 VAC
IP20 / Chassis RFI Class A2
No brake chopper
Coated PCB 3C3
No option

Model code: FC-361N90KT4E20H2XXCXXXSXXXXAXBXXXXXXXX

136L6097

FC-361N___T4E20H2_XCXXXSXXXXAXBXXXXXXXX

FC-361N___T4E20H2_XCXXXSXXXXAXBXXXXXXXX
VLT® AutomationDrive FC 361
New Generation Power
Three phase 380-480 VAC
IP20 / Chassis RFI Class A2

Coated PCB 3C3
No option

Model code: FC-361N___T4E20H2_XCXXXSXXXXAXBXXXXXXXX

136L6101

FC-361N250T4E20H2XXCXXXSXXXXAXBXXXXXXXX

FC-361N250T4E20H2XXCXXXSXXXXAXBXXXXXXXX
VLT® AutomationDrive FC 361
New Generation Power
250 KW / 350 HP Three phase 380-480 VAC
IP20 / Chassis RFI Class A2
No brake chopper
Coated PCB 3C3
No option

Model code: FC-361N250T4E20H2XXCXXXSXXXXAXBXXXXXXXX

136L6102

FC-361N___T4E20H2_XCXXXSXXXXAXBXXXXXXXX

FC-361N___T4E20H2_XCXXXSXXXXAXBXXXXXXXX
VLT® AutomationDrive FC 361
New Generation Power
Three phase 380-480 VAC
IP20 / Chassis RFI Class A2

Coated PCB 3C3
No option

Model code: FC-361N___T4E20H2_XCXXXSXXXXAXBXXXXXXXX

136L6112

FC-361N___T4E20H2_XCXXXSXXXXALBXXXXXXXX

FC-361N___T4E20H2_XCXXXSXXXXALBXXXXXXXX
VLT® AutomationDrive FC 361
New Generation Power
Three phase 380-480 VAC
IP20 / Chassis RFI Class A2

Coated PCB 3C3
VLT® PROFINET MCA 120

Model code: FC-361N___T4E20H2_XCXXXSXXXXALBXXXXXXXX

View: