Temperature sensor, MBT 3560, 50 mm, NPT,3/8-18

084Z4073

This product has been discontinued.

Temperature range [°C]: -50 - 200, Electrical connection: Cable, Electrical connection size: 2 wire, Protection tube material: AISI 316 Ti

Product details

Gross weight 0.18 Kilogram
Net weight 0.177 Kilogram
Volume 0.642 Liter
EAN 5702423230860

 

Ambient temperature max. [°C] 85 °C
Ambient temperature max. [°F] 185 °F
Cable length [in] 78.74 in
Cable length [m] 2 m
Cable type Polyolefine, screened
China RoHS compliance Yes exceed limitations
Connection material Stainless steel
Connection standard ANSI/ASME B1.20
Connection type NPT
EEE category 5 small equipment (any external dimension 50 cm)​
Electrical conn. comments Screened 2 m
Electrical connection Cable
Electrical connection size 2 wire
Enclosure rating IP IP65
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause No
Extension length [in] 1.3 in
Extension length [mm] 33 mm
In scope of WEEE Yes
In scope of WEEE and contain batteries No
Insertion length [in] 1.97 in
Insertion length [mm] 50 mm
Insertion type Fixed
Output signal [mA] [max] 20 mA
Output signal [mA] [min] 4 mA
Packing format Industrial pack
Process connection Male/Female Male
Process connection material Stainless steel
Process connection size 3/8-18
Process connection standard ANSI/ASME B1.20.1
Process connection type NPT
Product group Sensors
Product Name Description Temperature sensor
Protection tube diameter [in] 0.31 in
Protection tube diameter [mm] 8 mm
Protection tube material AISI 316 Ti
Quantity per packing format 35 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 8127e7d9-3431-4421-a02a-bab746bc2e4f
SCIP dossier product name Sensor MBT 3560
Sensor element tolerance ± 1% FS
Sensor Insert Fixed
Supply voltage [V] DC [max] 32 V
Supply voltage [V] DC [max] 32 V
Supply voltage [V] DC [min] 10 V
Supply voltage [V] DC [min] 10 V
Temperature range [°C] [max] 200 °C
Temperature range [°C] [min] -50 °C
Temperature range [°F] [max] 392 °F
Temperature range [°F] [min] -58 °F
Transmitter setting range [°C] [max] 150 °C
Transmitter setting range [°C] [min] -50 °C
Transmitter setting range [°F] [max] 302 °F
Transmitter setting range [°F] [min] -58 °F
Transmitter type Integrated
Type MBT 3560
Type designation MBT 3560-0001-0050-58-415
UK RoHS compliance Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality