VACON® NXP DC/DC Converter

Shows 523 product(s)

132H0084

NXI00455-A2T0CSV-A1A20000E6+DCD3+ADFIF101

NXI00455-A2T0CSV-A1A20000E6+DCD3+ADFIF101
Vacon NXI Inverter Unit
380 – 500 Vac (465-800 Vdc), 45 Amp,IP21/NEMA1
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
B Slot: 2RO(NO/NC)
C Slot: No board
D Slot: No board
E Slot: CANopen
Manual: English
Frame 06

Other options according to Model code

Model code: NXI00455-A2T0CSV-A1A20000E6+DCD3+ADFIF101

132H0086

NXI00875-A2T0CSV-A1A20000E6+DCD3+ADFIF101

NXI00875-A2T0CSV-A1A20000E6+DCD3+ADFIF101
Vacon NXI Inverter Unit
380 – 500 Vac (465-800 Vdc), 87 Amp,IP21/NEMA1
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
B Slot: 2RO(NO/NC)
C Slot: No board
D Slot: No board
E Slot: CANopen
Manual: English
Frame 07

Other options according to Model code

Model code: NXI00875-A2T0CSV-A1A20000E6+DCD3+ADFIF101

132H0491

NXI02055-A0T0ISG-A8B100D2E3+ADFIF101

NXI02055-A0T0ISG-A8B100D2E3+ADFIF101
Vacon NXI Inverter Unit
380 – 500 Vac (465-800 Vdc), 205 Amp,IP00
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: OPTA1 w.galv.isol 2AI&1AO
B Slot: 6 programmableDI/DO
C Slot: No board
D Slot: SysBus(1fiber), CAN-MonBus
E Slot: PROFIBUS DP
Manual: English
Frame 09 INU

Other options according to Model code

Model code: NXI02055-A0T0ISG-A8B100D2E3+ADFIF101

132H2356

NXI00315-A2T0CSV-A1A2000000+DCD1+ADFIF101

NXI00315-A2T0CSV-A1A2000000+DCD1+ADFIF101
Vacon NXI Inverter Unit
380 – 500 Vac (465-800 Vdc), 31 Amp,IP21/NEMA1
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
B Slot: 2RO(NO/NC)
C Slot: No board
D Slot: No board
E Slot: No board
Manual: English
Frame 06

Other options according to Model code

Model code: NXI00315-A2T0CSV-A1A2000000+DCD1+ADFIF101

132H4384

NXI00125-A2T0CSV-A1A2000000+FL24+DCD1+ADFIF101+DLPL

NXI00125-A2T0CSV-A1A2000000+FL24+DCD1+ADFIF101+DLPL
Vacon NXI Inverter Unit
380 – 500 Vac (465-800 Vdc), 12 Amp,IP21/NEMA1
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
B Slot: 2RO(NO/NC)
C Slot: No board
D Slot: No board
E Slot: No board
Manual: Polish
Frame 04

Other options according to Model code

Model code: NXI00125-A2T0CSV-A1A2000000+FL24+DCD1+ADFIF101+DLPL

132H5104

NXI03256-A0T0ISG-A1A2BHD2E9+DCD3+ADFIF101

NXI03256-A0T0ISG-A1A2BHD2E9+DCD3+ADFIF101
Vacon NXI Inverter Unit
525 – 690 Vac (640-1100 Vdc), 325 Amp,IP00
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
B Slot: 2RO(NO/NC)
C Slot: 3 temp meas channels
D Slot: SysBus(1fiber), CAN-MonBus
E Slot: 2-port ethernet
Manual: English
Frame 10 INU

Other options according to Model code

Model code: NXI03256-A0T0ISG-A1A2BHD2E9+DCD3+ADFIF101

132H5342

NXP00035-A2H1SSV-A8AFBHBHEC+DCD3+ADFIF101

NXP00035-A2H1SSV-A8AFBHBHEC+DCD3+ADFIF101
Vacon NXP Frequency Converter
380 – 500 Vac (465-800 Vdc), 3 Amp,IP21/NEMA1
Alpha-numeric display
IEC61800-3
Integrated Brake chopper
A Slot: OPTA1 w.galv.isol 2AI&1AO
B Slot: STO, ATEX therm
C Slot: 3 temp meas channels
D Slot: 3 temp meas channels
E Slot: EtherCAT
Manual: English
Frame 04
ATEX: II (2) GD
Other options according to Model code

Model code: NXP00035-A2H1SSV-A8AFBHBHEC+DCD3+ADFIF101

132H6376

NXI03005-A0T0ISG-A1A2B500E9+DCD3+ADFIF101

NXI03005-A0T0ISG-A1A2B500E9+DCD3+ADFIF101
Vacon NXI Inverter Unit
380 – 500 Vac (465-800 Vdc), 300 Amp,IP00
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
B Slot: 2RO(NO/NC)
C Slot: 3RO(NO)
D Slot: No board
E Slot: 2-port ethernet
Manual: English
Frame 09 INU

Other options according to Model code

Model code: NXI03005-A0T0ISG-A1A2B500E9+DCD3+ADFIF101

132H7321

NXI05205-A0T0ISG-A1A2BHB5E9+DCD3+ADFIF101+GAMA+LPC2

NXI05205-A0T0ISG-A1A2BHB5E9+DCD3+ADFIF101+GAMA+LPC2
Vacon NXI Inverter Unit
380 – 500 Vac (465-800 Vdc), 520 Amp,IP00
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
B Slot: 2RO(NO/NC)
C Slot: 3 temp meas channels
D Slot: 3RO(NO)
E Slot: 2-port ethernet
Manual: English
Frame 10 INU

Other options according to Model code

Model code: NXI05205-A0T0ISG-A1A2BHB5E9+DCD3+ADFIF101+GAMA+LPC2

132H7590

NXI00725-A2T0CSV-A1A20000E9+QGLM+DCD3+ADFIF101

NXI00725-A2T0CSV-A1A20000E9+QGLM+DCD3+ADFIF101
Vacon NXI Inverter Unit
380 – 500 Vac (465-800 Vdc), 72 Amp,IP21/NEMA1
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
B Slot: 2RO(NO/NC)
C Slot: No board
D Slot: No board
E Slot: 2-port ethernet
Manual: English
Frame 07

Other options according to Model code

Model code: NXI00725-A2T0CSV-A1A20000E9+QGLM+DCD3+ADFIF101

View: