FC-102P1K1T2E55H1XGX1XXSXXXXAXBXCXXXXD0

131B4651

Frequency Converter
FC-102P1K1T2E55H1XGX1XXSXXXXAXBXCXXXXD0

VLT® HVAC Drive FC-102
(P1K1) 1.1 KW / 1.5 HP,
Three phase, 200 - 240 VAC,IP55 / Type 12
(H1) RFI Class A1/B (C1)
No brake chopper
Graphical Loc. Cont. Panel
Not coated PCB, Mains Disconnect
Latest release std. SW.
Frame: A5
No A Option, No B Option
No C1 option, MCB-107 24V DC backup

Other options according to Model Code

Model code: FC-102P1K1T2E55H1XGX1XXSXXXXAXBXCXXXXD0
Re-configure

Product details

Gross weight 12.276 Kilogram
Net weight 11.66 Kilogram
Volume 39.798 Liter
EAN 5702427314269

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® HVAC Drive FC-
Series 102 102
Power Rating P1K1 (P1K1) 1.1 KW / 1.5 HP
Phase T Three phase
Mains Voltage 2 200 - 240 VAC
Enclosure E55 IP55 / Type 12
RFI Filter H1 (H1) RFI Class A1/B (C1)
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option 1 Mains Disconnect
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option D0 MCB-107 24V DC backup
Frame Size A5 A5
Product Catalog NO_VIEW NO VIEW
Typecode Part 1 FC-102P1K1T2E55H1XGX
Typecode Part 2 1XXSXXXXAXBXCXXXXD0
Power 110% (NO) [KW] 1.1 1.1
Height [mm] 420,0 420,0
Width w/ no C options [mm] 242,0 242,0
Depth [mm] 200,0 200,0
Depth with Option A/B [mm] 200,0 200,0
kVA 2.38 2.38
Power Loss NO [W] 63 63
Continuous Current (NO) [A] 6.6 6.6
Intermittent Current (NO) [A] 7.26 7.26
Calculated Gross Weight [kg] 12.276
Calculated Net Weight [kg] 11.66
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-102P1K1T2E55H1XGX
Modelcode02 1XXSXXXXAXBXCXXXXD0
Recommended Plant ERR01 ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality