FC-302P55KT5E66H2XGXXXXSXXXXAXBXCXXXXDX

131F1223

Frequency converter
FC-302P55KT5E66H2XGXXXXSXXXXAXBXCXXXXDX

VLT® AutomationDrive FC-302
(P55K) 55 KW / 75 HP,
Three phase, 380 - 500 VAC,(E66) IP66 / NEMA 4X
RFI Filter
No brake chopper
Graphical Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
Frame: C2
No A Option, No B Option
No C1 option, No D option

Other options according to Model code

Model code: FC-302P55KT5E66H2XGXXXXSXXXXAXBXCXXXXDX
Re-configure

Product details

Gross weight 57.63 Kilogram
Net weight 54.29 Kilogram
Volume 228.095 Liter
EAN 5702427406230

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AutomationDrive FC-
Series 302 302
Power Rating P55K (P55K) 55 KW / 75 HP
Phase T Three phase
Mains Voltage 5 380 - 500 VAC
Enclosure E66 (E66) IP66 / NEMA 4X
RFI Filter H2 RFI Filter
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size C2 C2
Typecode Part 1 FC-302P55KT5E66H2XGX
Typecode Part 2 XXXSXXXXAXBXCXXXXDX
Product Catalog GLBL Global (Standard)
Power 150% (HO) [KW] 55 55
Power 110% (NO) [KW] 75 75
Height [mm] 780,0 780,0
Width w/ no C options [mm] 370,0 370,0
Depth [mm] 332,0 332,0
Depth with Option A/B [mm] 332,0 332,0
kVA 73.4 73.4
Power Loss NO [W] 1384 1384
Power Loss NO [W] 1384 1384
Power Loss HO [W] 1022 1022
Power Loss HO [W] 1022 1022
Continuous Current (NO) [A] 147 147
Intermittent Current (NO) [A] 162 162
Continuous Current (NO) [A] 130 130
Intermittent Current (NO) [A] 143 143
Continuous Current (HO) [A] 106 106
Intermittent Current (HO) [A] 159 159
Continuous Current (HO) [A] 105 105
Intermittent Current (HO) [A] 158 158
Calculated Gross Weight [kg] 57.63
Calculated Package Weight 3.34
Calculated Net Weight [kg] 54.29
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Plant from Orderline B901 B901
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-302P55KT5E66H2XGX
Modelcode02 XXXSXXXXAXBXCXXXXDX

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality