FC-302P400T5E00H2XGCXXXSXXXXAXBXCXXXXDX

131B6905

Frequency converter
FC-302P400T5E00H2XGCXXXSXXXXAXBXCXXXXDX

VLT® AutomationDrive FC-302
(P400) 400 KW / 550 HP,
Three phase, 380 - 500 VAC,(E00) IP00 / Chassis
RFI Filter
No brake chopper
Graphical Loc. Cont. Panel
Coated PCB, No Mains Option
Latest release std. SW.
Frame: E2
No A Option, No B Option
No C1 option, No D option

Other options according to Model code

Model code: FC-302P400T5E00H2XGCXXXSXXXXAXBXCXXXXDX
Re-configure

Product details

Gross weight 363 Kilogram
Net weight 223 Kilogram
EAN 5702427349698

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AutomationDrive FC-
Series 302 302
Power Rating P400 (P400) 400 KW / 550 HP
Phase T Three phase
Mains Voltage 5 380 - 500 VAC
Enclosure E00 (E00) IP00 / Chassis
RFI Filter H2 RFI Filter
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB C Coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size E2 E2
Typecode Part 1 FC-302P400T5E00H2XGC
Typecode Part 2 XXXSXXXXAXBXCXXXXDX
Product Catalog NO_VIEW NO VIEW
Power 150% (HO) [KW] 400 400
Power 110% (NO) [KW] 450 450
Height [mm] 1547,0 1547,0
Width w/ no C options [mm] 585,0 585,0
Depth [mm] 505,0 505,0
Depth with Option A/B [mm] 505,0 505,0
kVA 482 482
Power Loss NO [W] 9473 9473
Power Loss NO [W] 8527 8527
Power Loss HO [W] 7976 7976
Power Loss HO [W] 7814 7814
Continuous Current (NO) [A] 800 800
Intermittent Current (NO) [A] 880 880
Continuous Current (NO) [A] 730 730
Intermittent Current (NO) [A] 803 803
Continuous Current (HO) [A] 695 695
Intermittent Current (HO) [A] 1042 1042
Continuous Current (HO) [A] 678 678
Intermittent Current (HO) [A] 1017 1017
Calculated Gross Weight [kg] 313.3
Calculated Net Weight [kg] 313
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-302P400T5E00H2XGC
Modelcode02 XXXSXXXXAXBXCXXXXDX
Recommended Plant ERR01 ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality