FC-302P37KT2E20H2XGCXXXSXXXXAXBXCXXXXDX

131N4214

Frequency converter
FC-302P37KT2E20H2XGCXXXSXXXXAXBXCXXXXDX

VLT® AutomationDrive FC-302
(P37K) 37 KW / 50 HP,
Three phase, 200 - 240 VAC,(E20) IP20 / Chassis
RFI Filter
No brake chopper
Graphical Loc. Cont. Panel
Coated PCB, No Mains Option
Latest release std. SW.
Frame: C4
No A Option, No B Option
No C1 option, No D option

Other options according to Model code

Model code: FC-302P37KT2E20H2XGCXXXSXXXXAXBXCXXXXDX
Re-configure

Product details

Gross weight 48.78 Kilogram
Net weight 45.69 Kilogram
Volume 228.095 Liter
EAN 5702427851498

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AutomationDrive FC-
Series 302 302
Power Rating P37K (P37K) 37 KW / 50 HP
Phase T Three phase
Mains Voltage 2 200 - 240 VAC
Enclosure E20 (E20) IP20 / Chassis
RFI Filter H2 RFI Filter
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB C Coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size C4 C4
Typecode Part 1 FC-302P37KT2E20H2XGC
Typecode Part 2 XXXSXXXXAXBXCXXXXDX
Product Catalog GLBL Global (Standard)
Power 150% (HO) [KW] 37 37
Power 110% (NO) [KW] 45 45
Height [mm] 660,0 660,0
Width w/ no C options [mm] 370,0 370,0
Depth [mm] 333,0 333,0
Depth with Option A/B [mm] 333,0 333,0
kVA 51.5 51.5
Power Loss NO [W] 1636 1636
Power Loss HO [W] 1400 1400
Continuous Current (NO) [A] 170 170
Intermittent Current (NO) [A] 187 187
Calculated Gross Weight [kg] 48.78
Calculated Net Weight [kg] 45.69
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Plant from Orderline E601 E601
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-302P37KT2E20H2XGC
Modelcode02 XXXSXXXXAXBXCXXXXDX

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality