FC-302N132T7E20H2XGCXXXSXXXXAXBXCXXXXDX

134G0918

Frequency converter
FC-302N132T7E20H2XGCXXXSXXXXAXBXCXXXXDX

VLT® AutomationDrive FC-302
(N132) 132 KW / 200 HP, Specific Ratings: 110kW@525-550V, 150HP@575V, 132kW@690V
Three phase, 525 - 690 VAC *,(E20) IP20 / Chassis
RFI Filter
No brake chopper
Graphical Loc. Cont. Panel
Coated PCB, No Mains Option
Latest release std. SW.
Frame: D3H
No A Option, No B Option
No C1 option, No D option

Other options according to Model code

Model code: FC-302N132T7E20H2XGCXXXSXXXXAXBXCXXXXDX
Re-configure

Product details

Gross weight 72 Kilogram
Net weight 67 Kilogram
EAN 5710107512041

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AutomationDrive FC-
Series 302 302
Power Rating N132 (N132) 132 KW / 200 HP
Phase T Three phase
Mains Voltage 7 525 - 690 VAC *
Possible rating issue WARN01 Possible Rating Issue:
Enclosure E20 (E20) IP20 / Chassis
RFI Filter H2 RFI Filter
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB C Coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size D3H D3H
Typecode Part 1 FC-302N132T7E20H2XGC
Typecode Part 2 XXXSXXXXAXBXCXXXXDX
Product Catalog GLBL Global (Standard)
Power 150% (HO) [KW] 132 132
Power 110% (NO) [KW] 160 160
Height [mm] 909,0 909,0
Height w/ Regen/Loadshare [mm] 1004,0 1004,0
Width w/ no C options [mm] 250,0 250,0
Depth [mm] 375,0 375,0
Depth with Option A/B [mm] 375,0 375,0
kVA 185 185
Power Loss NO [W] 2649 2649
Power Loss NO [W] 2740 2740
Power Loss HO [W] 2080 2080
Power Loss HO [W] 2159 2159
Continuous Current (NO) [A] 201 201
Intermittent Current (NO) [A] 221 221
Continuous Current (NO) [A] 192 192
Intermittent Current (NO) [A] 211 211
Continuous Current (HO) [A] 162 162
Intermittent Current (HO) [A] 243 243
Continuous Current (HO) [A] 155 155
Intermittent Current (HO) [A] 232 232
Power Rating at 525-550V 110kW 110kW
Power Rating at 575V 150HP 150HP
Power Rating at 690V 132kW 132kW
Calculated Gross Weight [kg] 62.3
Calculated Net Weight [kg] 62
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Plant from Orderline A105 A105
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-302N132T7E20H2XGC
Modelcode02 XXXSXXXXAXBXCXXXXDX

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality