FC-302N132T5E20H2XGCXXXSXXXXAXBXCXXXXD1

132L1390

Frequency converter
FC-302N132T5E20H2XGCXXXSXXXXAXBXCXXXXD1

VLT® AutomationDrive FC-302
(N132) 132 KW / 200 HP,
Three phase, 380 - 500 VAC,(E20) IP20 / Chassis
RFI Filter
No brake chopper
Graphical Loc. Cont. Panel
Coated PCB, No Mains Option
Latest release std. SW.
Frame: D3H
No A Option, No B Option
No C1 option, MCB-117 Real time clock option

Other options according to Model code

Model code: FC-302N132T5E20H2XGCXXXSXXXXAXBXCXXXXD1
Re-configure

Product details

Gross weight 62.3 Kilogram
Net weight 62 Kilogram
EAN 5714853406999

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AutomationDrive FC-
Series 302 302
Power Rating N132 (N132) 132 KW / 200 HP
Phase T Three phase
Mains Voltage 5 380 - 500 VAC
Enclosure E20 (E20) IP20 / Chassis
RFI Filter H2 RFI Filter
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB C Coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option D1 MCB-117 Real time clock option
Frame Size D3H D3H
Typecode Part 1 FC-302N132T5E20H2XGC
Typecode Part 2 XXXSXXXXAXBXCXXXXD1
Product Catalog NO_VIEW NO VIEW
Power 150% (HO) [KW] 132 132
Power 110% (NO) [KW] 160 160
Height [mm] 909,0 909,0
Height w/ Regen/Loadshare [mm] 1004,0 1004,0
Width w/ no C options [mm] 250,0 250,0
Depth [mm] 375,0 375,0
Depth with Option A/B [mm] 375,0 375,0
kVA 180 180
Power Loss NO [W] 3770 3770
Power Loss NO [W] 3628 3628
Power Loss HO [W] 2923 2923
Power Loss HO [W] 2689 2689
Continuous Current (NO) [A] 315 315
Intermittent Current (NO) [A] 346 346
Continuous Current (NO) [A] 302 302
Intermittent Current (NO) [A] 332 332
Continuous Current (HO) [A] 260 260
Intermittent Current (HO) [A] 390 390
Continuous Current (HO) [A] 240 240
Intermittent Current (HO) [A] 360 360
Calculated Gross Weight [kg] 62.3
Calculated Net Weight [kg] 62
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-302N132T5E20H2XGC
Modelcode02 XXXSXXXXAXBXCXXXXD1
Recommended Plant ERR01 ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality