FC-301PK75T4Z20H3TXXXXXSXXXXAXBXCXXXXDX

131B2818

Frequency converter
FC-301PK75T4Z20H3TXXXXXSXXXXAXBXCXXXXDX

VLT® AutomationDrive FC-301
(PK75) 0.75 KW / 1.0 HP,
Three phase, 380 - 480 VAC,IP20 / Chassis A1 Frame
(H3) RFI Class A1/B (C1)
Safe Stop
No Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
Frame: A1
No A Option, No B Option
No C1 option, No D option

Other options according to Model code

Model code: FC-301PK75T4Z20H3TXXXXXSXXXXAXBXCXXXXDX
Re-configure

Product details

Gross weight 3.366 Kilogram
Net weight 2.47 Kilogram
Volume 21.569 Liter
EAN 5702427171596

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AutomationDrive FC-
Series 301 301
Power Rating PK75 (PK75) 0.75 KW / 1.0 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure Z20 IP20 / Chassis A1 Frame
RFI Filter H3 (H3) RFI Class A1/B (C1)
Brake - Safe Stop T Safe Stop
LCP X No Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size A1 A1
Typecode Part 1 FC-301PK75T4Z20H3TXX
Typecode Part 2 XXXSXXXXAXBXCXXXXDX
Product Catalog NO_VIEW NO VIEW
Power 160% (HO) [KW] 0.75 0.75
Height [mm] 200,0 200,0
Width w/ no C options [mm] 75,0 75,0
Depth [mm] 207,0 207,0
Depth with Option A/B [mm] 222,0 222,0
kVA 1.66 1.66
Power Loss HO [W] 46 46
Power Loss HO [W] 46 46
Continuous Current (HO) [A] 2.4 2.4
Intermittent Current (HO) [A] 3.84 3.84
Continuous Current (HO) [A] 2.1 2.1
Intermittent Current (HO) [A] 3.36 3.36
Calculated Gross Weight [kg] 3.366
Calculated Net Weight [kg] 2.47
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-301PK75T4Z20H3TXX
Modelcode02 XXXSXXXXAXBXCXXXXDX
Recommended Plant ERR01 ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality