FC-301P37KT4E20H2BGCXXXSXXXXAXBXCXXXXDX

131H6200

Frequency converter
FC-301P37KT4E20H2BGCXXXSXXXXAXBXCXXXXDX

VLT® AutomationDrive FC-301
(P37K) 37 KW / 50 HP,
Three phase, 380 - 480 VAC,(E20) IP20 / Chassis
RFI Filter
Brake chopper
Graphical Loc. Cont. Panel
Coated PCB, No Mains Option
Latest release std. SW.
Frame: C3
No A Option, No B Option
No C1 option, No D option

Other options according to Model code

Model code: FC-301P37KT4E20H2BGCXXXSXXXXAXBXCXXXXDX
Re-configure

Product details

Gross weight 36.29 Kilogram
Net weight 33.44 Kilogram
Volume 188.19 Liter
EAN 5702427566156

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AutomationDrive FC-
Series 301 301
Power Rating P37K (P37K) 37 KW / 50 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure E20 (E20) IP20 / Chassis
RFI Filter H2 RFI Filter
Brake - Safe Stop B Brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB C Coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size C3 C3
Typecode Part 1 FC-301P37KT4E20H2BGC
Typecode Part 2 XXXSXXXXAXBXCXXXXDX
Product Catalog NO_VIEW NO VIEW
Power 150% (HO) [KW] 37 37
Power 110% (NO) [KW] 45 45
Height [mm] 550,0 550,0
Width w/ no C options [mm] 308,0 308,0
Depth [mm] 333,0 333,0
Depth with Option A/B [mm] 333,0 333,0
kVA 50.6 50.6
Power Loss NO [W] 843 843
Power Loss NO [W] 843 843
Power Loss HO [W] 697 697
Power Loss HO [W] 697 697
Continuous Current (NO) [A] 90 90
Intermittent Current (NO) [A] 99 99
Continuous Current (NO) [A] 80 80
Intermittent Current (NO) [A] 88 88
Continuous Current (HO) [A] 73 73
Intermittent Current (HO) [A] 110 110
Continuous Current (HO) [A] 65 65
Intermittent Current (HO) [A] 97.5 97.5
Calculated Gross Weight [kg] 36.29
Calculated Net Weight [kg] 33.44
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-301P37KT4E20H2BGC
Modelcode02 XXXSXXXXAXBXCXXXXDX
Recommended Plant ERR01 ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality