FC-202N400T4E20H2XGCXXXSXXXXAXBKCXXXXDX

135U3589

Frequency converter
FC-202N400T4E20H2XGCXXXSXXXXAXBKCXXXXDX

VLT® AQUA Drive FC-202
(N400) 400 KW / 550 HP,
Three phase, 380 - 480 VAC,(E20) IP20 / Chassis
RFI Filter
No brake chopper
Graphical Loc. Cont. Panel
Coated PCB, No Mains Option
Latest release std. SW.
Frame: E3H
No A Option, MCB-101 General purp. I/O
No C1 option, No D option

Other options according to Model code

Model code: FC-202N400T4E20H2XGCXXXSXXXXAXBKCXXXXDX
Re-configure

Product details

Gross weight 210 Kilogram
Net weight 180 Kilogram
EAN 5710108298395

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AQUA Drive FC-
Series 202 202
Power Rating N400 (N400) 400 KW / 550 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure E20 (E20) IP20 / Chassis
RFI Filter H2 RFI Filter
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB C Coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BK MCB-101 General purp. I/O
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size E3H E3H
Typecode Part 1 FC-202N400T4E20H2XGC
Typecode Part 2 XXXSXXXXAXBKCXXXXDX
Product Catalog NO_VIEW NO VIEW
Power 150% (HO) [KW] 355 355
Power 110% (NO) [KW] 400 400
Height [mm] 1578,0 1578,0
Width w/ no C options [mm] 507,0 507,0
Depth [mm] 482,0 482,0
Depth with Option A/B [mm] 482,0 482,0
kVA 516 516
Power Loss NO [W] 8036 8036
Power Loss NO [W] 6933 6933
Power Loss HO [W] 6851 6851
Power Loss HO [W] 5846 5846
Continuous Current (NO) [A] 745 745
Intermittent Current (NO) [A] 820 820
Continuous Current (NO) [A] 678 678
Intermittent Current (NO) [A] 746 746
Continuous Current (HO) [A] 658 658
Intermittent Current (HO) [A] 987 987
Continuous Current (HO) [A] 590 590
Intermittent Current (HO) [A] 885 885
Calculated Gross Weight [kg] 0.16
Calculated Net Weight [kg] 0.16
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-202N400T4E20H2XGC
Modelcode02 XXXSXXXXAXBKCXXXXDX
Recommended Plant ERR01 ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality