FC-202N200T4E54H2TGR7XXSXXXXAXBXCXXXXDX

136U2722

Frequency converter
FC-202N200T4E54H2TGR7XXSXXXXAXBXCXXXXDX

VLT® AQUA Drive FC-202
(N200) 200 KW / 300 HP,
Three phase, 380 - 480 VAC,(E54) IP54 / Type 12
RFI Filter
Safe Stop
Graphical Loc. Cont. Panel
Coated PCB 3C3 + Ruggedised, Fuse
Latest release std. SW.
Frame: D2H
No A Option, No B Option
No C1 option, No D option

Other options according to Model code

Model code: FC-202N200T4E54H2TGR7XXSXXXXAXBXCXXXXDX
Re-configure

Product details

Gross weight 123 Kilogram
Net weight 108 Kilogram
EAN 5714853007325

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AQUA Drive FC-
Series 202 202
Power Rating N200 (N200) 200 KW / 300 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure E54 (E54) IP54 / Type 12
RFI Filter H2 RFI Filter
Brake - Safe Stop T Safe Stop
LCP G Graphical Loc. Cont. Panel
Coating PCB R Coated PCB 3C3 + Ruggedised
Mains Option 7 Fuse
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size D2H D2H
Typecode Part 1 FC-202N200T4E54H2TGR
Typecode Part 2 7XXSXXXXAXBXCXXXXDX
Product Catalog NO_VIEW NO VIEW
Power 150% (HO) [KW] 160 160
Power 110% (NO) [KW] 200 200
Height [mm] 1060,0 1060,0
Width w/ no C options [mm] 420,0 420,0
Depth [mm] 378,0 378,0
Depth with Option A/B [mm] 378,0 378,0
kVA 274 274
Power Loss NO [W] 4116 4116
Power Loss NO [W] 3569 3569
Power Loss HO [W] 3093 3093
Power Loss HO [W] 2872 2872
Continuous Current (NO) [A] 395 395
Intermittent Current (NO) [A] 435 435
Continuous Current (NO) [A] 361 361
Intermittent Current (NO) [A] 397 397
Continuous Current (HO) [A] 315 315
Intermittent Current (HO) [A] 472 472
Continuous Current (HO) [A] 302 302
Intermittent Current (HO) [A] 453 453
Calculated Gross Weight [kg] 0.09
Calculated Net Weight [kg] 0.09
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-202N200T4E54H2TGR
Modelcode02 7XXSXXXXAXBXCXXXXDX
Recommended Plant ERR01 ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality