NXP05906-A0N0TSG-A1A2B4C2D2

137G9484

This product has been discontinued.

NXP05906-A0N0TSG-A1A2B4C2D2
Vacon NXP Frequency Converter
525 – 690 Vac (640-1100 Vdc), 590 Amp,IP00
Alpha-numeric display
no EMC protection
No Brake
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
B Slot: 2RO(NO/NC)
C Slot: AI,2AO(mA,isol),+24V/EXT
D Slot: RS485 (Modbus/N2), Spare only
E Slot: SysBus(1fiber), CAN-MonBus
Manual: English
Frame 11

Other options according to Model code

Model code: NXP05906-A0N0TSG-A1A2B4C2D2
Re-configure

Product details

Gross weight 379 Kilogram
Net weight 378 Kilogram
EAN 5715253358970

 

Product View (Switch) GLBL Global (Standard)
Product Group NXP NXP Frequency Converter
Customized Drive +BM26 Vacon Dark Grey NXP
Mechanical Modification S Standard air cooled drive
Mains voltage 6- 525 – 690 Vac (640-1100 Vdc)
Current 0590 590 Amp
Control Keypad A Alpha-numeric display
Enclosure 0 IP00
EMC emission levels N no EMC protection
Brake Chopper 0 No Brake
Electrical Modification T 12-pulse with choke
Card Modifications G- FiberConnection+Varnished PCB
Shipping Package +GSCB Cardboard box as Shipping pack
Warranty +WT01 Warranty 12/18 months
Gland Plate Option +QGNO No conduit plate
Option Slot A A1 6DI,DO,2AI,1AO,+10Vr,+24V
Option Slot B A2 2RO(NO/NC)
Option Slot C B4 AI,2AO(mA,isol),+24V/EXT
Option Slot D C2 RS485 (Modbus/N2), Spare only
Option Slot E D2 SysBus(1fiber), CAN-MonBus
Firmware language package +FL22 UK,FR,IT,ES,PT;WestEur
Documentation Level +DPAP Paper manuals
Documentation Lang. Preference +DLUK English
System Firmware +FNP02 System software NXP
Software license NONE no software license
Application +A000 No Special Application
Parameter Set NONE none
Motor Parameter Default +LS50 Default Motor frequency 50HZ
Labeling options +LPC1 no additional labels
Special BoM structure +SPC0 Standard BoM Configuration
CE Approval +GACE CE Approval
UL Approval +GAUL UL approval
RCM Approval +GACT RCM Approval N16307
Marine approval NONE no marine approval
KC Approval +GAKC Korean Approval
Ukrainian Approval +GAUA Ukrainian Approval
EAC Approval +GAEA EAC Approval
Region -R00 International (-R00)
Frame Size FR11 Frame 11
Sub family identification NONE Normal customer ordered
Customer specific power variat NONE Normal power rating
Typecode Part 1 7DP-059060
Typecode Part 2 -000092611
Salestext FR1105906-0N FR1105906-0N
Modelcode01 NXP05906-A0N0TSG-
Modelcode02 A1A2B4C2D2
Calculated Net Weight [kg] 378
Calculated Gross Weight [kg] 379
Motor Power Low Overload [kW] 560 560
Motor Power High Overload [kW] 500 500
Dimensions WxHxD [mm] SEE DRAWING SEE DRAWING
Continuous Current (NO) [A] 590 590
Continuous Current (HO) [A] 502 502
Product Catalog NO_VIEW NO VIEW
Prefix VXSNXLM 7 7
Platform VXSNXLM D D
Stock Code 7DP-059060 7DP-059060
check if complete OK OK
Help Counter 1
Plant from Orderline G801 G801
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality