Connector for common DC/brake resistor
132G0207
Connectors for connecting common DC or brake resistors to iC2-Micro
drive. The connectors are common used for the drives with the power
ratings below 7.5kW.
Connectors for connecting common DC or brake resistors to iC2-Micro
drive. The connectors are common used for the drives with the power
ratings below 7.5kW.
Gross weight | 60 g |
Net weight | 60 g |
Volume | 0 l |
EAN | 5715253234502 |
Gross weight | 60 g |
Net weight | 60 g |
Volume | 0 l |
EAN | 5715253234502 |
/Frame designation |
MA02a MA03a MA01a |
/Product group | iC2-Micro |
/Product type | Frequency converter air cooled |
/Frame designation |
MA02a MA03a MA01a |
/Product group | iC2-Micro |
/Product type | Frequency converter air cooled |
Options | Power options |
Options | Power options |