The compact high temperature pressure transmitter is designed for use in almost all industrial applications, and offers a reliable pressure measurement, even under harsh environmental conditions. The flexible pressure transmitter program covers different output signals, absolute or gauge (relative) versions, measuring ranges from 0 – 1 to 0 – 600 bar and a wide range of pressure and electrical connections. A robust design with an excellent vibration stability and a high degree of EMC / EMI protection equips the pressure transmitter to meet the most stringent industrial requirements. Running a powerful ARM-based microcontroller, the DST P300 offers diagnostic functions and performance features.
Shows 1 product(s)
Pressure transmitter, DST P300, 0 bar - 10 bar, 0 psi - 145 psi
Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/4, Specification key: DST P300-2031-A1AB04-0