The Danfoss range of PAHT high-pressure pumps is specifically designed for use with technical water such as:• Ultra-pure water that has undergone multiple reverse osmosis processes• De-ionized water• Demineralized waterDanfoss PAHT pumps are positive displacement pumps, with axial pistons that move a fixed amount of water in each cycle. Flow is propor- tional to the number of input shaft revolutions (rpm). Unlike centrifugal pumps, they produce the same flow at a given speed independently of no matter what the discharge pressure.
Shows 16 product(s)
PAHT pumps, PAHT 20
Flow [gpm] [Max]: 10.9, Flow [l/min] [Max]: 42.1, Outlet pressure [barg] [Max]: 100, Outlet pressure [psig] [Max]: 1450, Speed [rpm] [Max]: 2400, Speed continuous [rpm] [Min]: 1000
PAHT pumps, PAHT 25
Flow [gpm] [Max]: 13.5, Flow [l/min] [Max]: 52.2, Outlet pressure [barg] [Max]: 160, Outlet pressure [psig] [Max]: 2321, Speed [rpm] [Max]: 2400, Speed continuous [rpm] [Min]: 1000
PAHT pumps, PAHT 32
Flow [gpm] [Max]: 17.8, Flow [l/min] [Max]: 68.5, Outlet pressure [barg] [Max]: 160, Outlet pressure [psig] [Max]: 2321, Speed [rpm] [Max]: 2400, Speed continuous [rpm] [Min]: 1000
PAHT pumps, PAHT 6.3
Flow [gpm] [Max]: 4.7, Flow [l/min] [Max]: 18.1, Outlet pressure [barg] [Max]: 100, Outlet pressure [psig] [Max]: 1450, Speed [rpm] [Max]: 3000, Speed continuous [rpm] [Min]: 1000
PAHT pumps, PAHT 4
Flow [gpm] [Max]: 2.6, Flow [l/min] [Max]: 10.1, Outlet pressure [barg] [Max]: 100, Outlet pressure [psig] [Max]: 1450, Speed [rpm] [Max]: 3000, Speed continuous [rpm] [Min]: 1000
PAHT pumps, PAHT 2
Flow [gpm] [Max]: 1, Flow [l/min] [Max]: 4.1, Outlet pressure [barg] [Max]: 100, Outlet pressure [psig] [Max]: 1450, Speed [rpm] [Max]: 3000, Speed continuous [rpm] [Min]: 1000
PAHT pumps, PAHT 10
Flow [gpm] [Max]: 5.2, Flow [l/min] [Max]: 21.6, Outlet pressure [barg] [Max]: 140, Outlet pressure [psig] [Max]: 2030, Speed [rpm] [Max]: 2400, Speed continuous [rpm] [Min]: 1000
PAHT pumps, PAHT 12.5
Flow [gpm] [Max]: 6.7, Flow [l/min] [Max]: 27.7, Outlet pressure [barg] [Max]: 140, Outlet pressure [psig] [Max]: 2030, Speed [rpm] [Max]: 2400, Speed continuous [rpm] [Min]: 1000
PAHT pumps, PAHT 3.2
Flow [gpm] [Max]: 1.9, Flow [l/min] [Max]: 7.6, Outlet pressure [barg] [Max]: 100, Outlet pressure [psig] [Max]: 1450, Speed [rpm] [Max]: 3000, Speed continuous [rpm] [Min]: 1000
PAHT pumps, PAHT 50
Flow [gpm] [Max]: 21.7, Flow [l/min] [Max]: 83.7, Outlet pressure [barg] [Max]: 80, Outlet pressure [psig] [Max]: 1160, Speed [rpm] [Max]: 1800, Speed continuous [rpm] [Min]: 1000