The nozzles are tailored to atomize water in high pressure water mist systems. The nozzles are very suitable for applications within e.g.: Humidification, Lumber drying, Fire fighting. The stainless steel design allows operating the nozzle with ordinary tap water. For even and far-reaching atomization of the water, relatively many nozzles with smaller capacity are superior to few nozzles with large capacity.
Shows 38 product(s)
Water mist nozzle
Flow [gpm]: 0.1, Flow [l/min]: 0.42, Operating pressure [barg] [Max]: 130, Operating pressure [psig] [Max]: 1900, Nozzle/house material: AISI316 / 430, Nozzle thread: M13 × 1 mm