ETS 5M is a compact and lightweight stepper motor driven electric expansion valve with a high level of reliability, and it provides a precise solution for expansion and flow control in a wide range of refrigeration and air conditioning systems. The portfolio is available with a wide capacity range and is designed for use with fluorinated refrigerants. ETS 5M can be applied for applications i.e VRF, IT cooling, Heat pump, Mini Chiller, Bus / Transport application in single/bi-flow operation. Valve operation is by means of a uni-polar motor, and as such it is compatible with a number of electronic controllers from Danfoss or third-party vendors. With an EKE1 series superheat controllers and AKS sensor, a superheat accuracy better than ± 0.5 K can be obtained.
Zeigt 24 Produkt(e)
Elec. expansion valve coil, ETS 5M
Supply voltage [V] DC: 12, Used for product: ETS 5M, Electrical connector: JST XHP-5, Cable length [m]: 1.5
Elec. expansion valve coil, ETS 5M
Supply voltage [V] DC: 12, Used for product: ETS 5M, Electrical connector: JST XHP-5, Cable length [m]: 2.7
Elec. expansion valve coil, ETS 5M
Supply voltage [V] DC: 12, Used for product: ETS 5M, Electrical connector: JST XHP-5, Cable length [m]: 0.7
Elec. expansion valve coil, ETS 5M
Supply voltage [V] DC: 12, Used for product: ETS 5M, Electrical connector: JST XHP-5, Cable length [m]: 0.7
Electric expansion valve, ETS 5M20
Connection type: Solder, ODM, Inlet size [mm]: 6.35, Outlet size [mm]: 6.35
Electric expansion valve, ETS 5M24
Connection type: Solder, ODM, Inlet size [mm]: 6.35, Outlet size [mm]: 6.35
Electric expansion valve, ETS 5M13
Connection type: Solder, ODM, Inlet size [mm]: 6.35, Outlet size [mm]: 6.35
Electric expansion valve, ETS 5M17
Connection type: Solder, ODM, Inlet size [mm]: 6.35, Outlet size [mm]: 6.35
Electric expansion valve, ETS 5M17
Connection type: Solder, ODM, Inlet size [mm]: 6.35, Outlet size [mm]: 6.35
Electric expansion valve, ETS 5M20
Connection type: Solder, ODM, Inlet size [mm]: 6.35, Outlet size [mm]: 6.35