Thermostat, B0

077B0028

Product Type: B0, Type designation: Standard thermostat, Used for product: Bottle coolers, Warm cut-in [°C]: 10.5, Warm cut-out [°C]: 5, Cold cut-in [°C]: 3, Cold cut-out [°C]: -4.5, Capillary tube length [mm]: 1200

Product details

Gross weight 0.088 Kilogram
Net weight 0.088 Kilogram
Volume 0.236 Liter
EAN 5702424005948

 

Adjusted at pressure [mm Hg] 760 mmHg
Adjusting position Cold
Ambient temperature range [°C] [max] 65 °C
Ambient temperature range [°C] [min] -25 °C
Approval BEAB
CE
EAC
LLC CDC TYSK
cURus
Capillary tube length [mm] 1200 mm
CE evaluated Yes
China RoHS compliance Out of scope
Cold cut-in [°C] 3 °C
Cold cut-out [°C] -4.5 °C
Contain batteries No
EU RoHS compliance Out of scope
In scope of WEEE No
Packing format Industrial pack
Product group Mechanical cold controls
Product Name Description Thermostat
Quantity per packing format 100 pc
REACH Candidate List substances No
Terminals 6,3 x 0,8 mm All
Type B0
Type designation Standard thermostat
UL evaluated Yes
Used for product Bottle coolers
Warm cut-in [°C] 10.5 °C
Warm cut-out [°C] 5 °C

스페어 파트

Replacement

Replacement

Replacement

서비스

소프트웨어

Software and firmware to extend functionality