Pilot Operated Servo Valves

Shows 80 product(s)

027H0164

Top cover, ICSH 32

Top cover, Product Type: ICSH 32, Used for product: ICV 32

027H0169

Top cover, ICSH 40

Top cover, Product Type: ICSH 40, Used for product: ICV 40

027H2020

Pilot operated servo valve, ICS1 25-5, 25 mm, Butt weld

Inlet connection type: Butt weld, Connection standard: EN 10220, Inlet connection size [mm]: 25, Kv value [m³/h]: 1.7, Connection material: Steel

027H2021

Pilot operated servo valve, ICS1 25-5, 25 mm, Butt weld

Inlet connection type: Butt weld, Connection standard: ASME B 36.10M SCHEDULE 80, Inlet connection size [mm]: 25, Kv value [m³/h]: 1.7, Connection material: Steel

027H2025

Pilot operated servo valve, ICS1 25-5, Soldering

Inlet connection type: Soldering, Connection standard: ASME B 16.22, Kv value [m³/h]: 1.7, Connection material: Steel

027H2030

Pilot operated servo valve, ICS1 25-10, 25 mm, Butt weld

Inlet connection type: Butt weld, Connection standard: EN 10220, Inlet connection size [mm]: 25, Kv value [m³/h]: 3.5, Connection material: Steel

027H2040

Pilot operated servo valve, ICS1 25-15, 25 mm, Butt weld

Inlet connection type: Butt weld, Connection standard: EN 10220, Inlet connection size [mm]: 25, Kv value [m³/h]: 6, Connection material: Steel

027H2041

Pilot operated servo valve, ICS1 25-15, 25 mm, Butt weld

Inlet connection type: Butt weld, Connection standard: ASME B 36.10M SCHEDULE 80, Inlet connection size [mm]: 25, Kv value [m³/h]: 6, Connection material: Steel

027H2048

Pilot operated servo valve, ICS1 25-15, 20 mm, Butt weld

Inlet connection type: Butt weld, Connection standard: EN 10220, Inlet connection size [mm]: 20, Kv value [m³/h]: 6, Connection material: Steel

027H2050

Pilot operated servo valve, ICS1 25-20, 25 mm, Butt weld

Inlet connection type: Butt weld, Connection standard: EN 10220, Inlet connection size [mm]: 25, Kv value [m³/h]: 8, Connection material: Steel

View: