Wet System BasicGrip, 1.00 m²

088X0052

BasicGrip panel without insulation

Pojedinosti o proizvodu

Bruto težina 1.02 Kg
Neto težina 1.02 Kg
Volume 12.182 Liter
EAN 5702420089430

 

Debljina [mm] 17 mm
Description BasicGrip panel without insulation
Duljina [mm] 1000 mm
Materijal Polist. fol. / polistiren
Područje pokrivenosti [m²] 1 m²
Promjer cijevi [mm] 16 mm
Skupina proizvoda Wet System BasicGrip
Vrsta BasicGrip Panels - No Insulation
Širina [mm] 1000 mm

Accessories

Rezervnih dijelova

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality