Our public catalog is exclusively accessible on PowerSource, serving as the prime source for the most recent information on our products, configurators and tools.
This section is accessible only to our registered and authorized partners. If you are a partner, you can export your authorized range of products here.
To proceed, you can either visit PowerSource directly or log in with your existing credentials.
Radi održavanja sigurnosti računa pokrenut je postupak odjave.Vaša sesija istječe za
Odjavljeni ste zbog neaktivnosti tijekom posljednjih minuta: 120.
You are at the {0} store.
Shows 32 product(s)
Spojnice
Adapt set 1" station to G1A hex
Adapt set 2" station to G2A hex
Solder set G 1/1/4"" A / 22 and 28 mm
Weld on set L1"/ DN25 Fe (O-ring) 2 pc
Solder set L1" / 28mm Ms (O-ring) 2 pcs
Thread nipple set L1" / R1" Ms (O-ring)
Weld on set L2"/ DN50 Fe (O-ring) 2 pcs
Thread nipple set L2" / R2" Ms (O-ring)
Weld on set 1.4401 L2 / De 60mm (DN50)
Priklj.zav.1" G A / DN15, 2kom., XB10-40
Prikaz: