Shows 218 product(s)
Multifunction valve body, SVL-140B 50, Max. Working Pressure [bar]: 140.0
Parts Program name: ICMTS, Connection standard: EN 1254-5; ASME B16.50, Inlet connection type: Brazed, Outlet connection type: Brazed, Inlet connection size [mm]: 54.00, Outlet connection size [mm]: 54.0
Multifunction valve body, SVL-140B 65, Max. Working Pressure [bar]: 140.0
Connection standard: ASME B16.50, Inlet connection type: Brazed, Outlet connection type: Brazed
Multifunction valve body, SVL-140B 65, Max. Working Pressure [bar]: 140.0
Connection standard: ASME B16.50, Inlet connection type: Brazed, Outlet connection type: Brazed