Multifunction valve body, SVL-140B 65, Max. Working Pressure [bar]: 140.0

148B6912

Connection standard: ASME B16.50, Inlet connection type: Brazed, Outlet connection type: Brazed

Product details

Gross weight 3.15 Kilogram
Net weight 2.7 Kilogram
Volume 7.259 Liter
EAN 5715162685211

 

Approval CE
UKCA
C UL US LISTED
Body material Steel
Brand SVL Flexline
Category I
CE evaluated Yes
Connection material Steel
Connection standard ASME B16.50
Direction Angleway
Flow direction Single-flow
Flow direction indicator Embossed 1-way arrow
Fluid Group 2
In scope of WEEE and contain batteries No
Inlet connection size [in] 2 5/8 in
Inlet connection type Brazed
Max. Working Pressure [bar] 140 bar
Max. Working Pressure [psig] 2030 psig
Outlet connection size [in] 2 5/8 in
Outlet connection type Brazed
Packing format Single pack
Parts Program name FIA-140B
SVA-140B
Product accessories SVL Flexline accessories
Product description Valve house
Product Group Multifunction valves
Product name Multifunction valve body
Quantity per packing format 1 pc
Refrigerants R744
Serviceable SVL Flexline spare parts
Temperature range [°C] [Max] 150 °C
Temperature range [°C] [Min] -40 °C
Temperature range [°F] [Max] 302 °F
Temperature range [°F] [Min] -40 °F
Type SVL-140B 65
UL evaluated Yes
Used for product ICMTS 50
FIA-140B 50-65
SVA-140B 50-65

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality