Shows 313 product(s)
Spare part, EVR 22; EVR 20, Service kit for code 032Lxxxx
Type: Spare part, Used for product: EVR 22; EVR 20, Type designation: Service kit for code 032Lxxxx, Repair kit
Valve Station, ICF 20-2-121, 22 mm, Connection standard: EN 1254-5
Connection size [mm]: 22, Body material: Steel, Surface coating: Zn (TLP), Max. Working Pressure [bar]: 65.0, Temperature range [°C]: -60 - 120
Valve Station, ICF 20-2-121H, 22 mm, Connection standard: EN 1254-5
Connection size [mm]: 22, Body material: Steel, Surface coating: Zn (TLP), Max. Working Pressure [bar]: 65.0, Temperature range [°C]: -60 - 120
Valve Station, ICF 20-2-121H, 22 mm, Connection standard: ASME B 16.50
Connection size [mm]: 22, Body material: Steel, Surface coating: Zn (TLP), Max. Working Pressure [bar]: 65.0, Temperature range [°C]: -60 - 120
Spare part, EVR 20 NC; EVR 22 NC, Service kit for code 032Lxxxx
Type: Spare part, Used for product: EVR 20 NC; EVR 22 NC, Type designation: Service kit for code 032Lxxxx, Repair kit
Valve Station, ICF 15-4-8, 22 mm, Connection standard: EN 10220
Connection size [mm]: 22, Connection type: Soldering, Body material: Steel, Surface coating: Zn (TLP), Max. Working Pressure [bar]: 52.0, Temperature range [°C]: -60 - 120