Valve Station, ICF 15-4-8, 22 mm, Connection standard: EN 10220

027L4537

Connection size [mm]: 22, Connection type: Soldering, Body material: Steel, Surface coating: Zn (TLP), Max. Working Pressure [bar]: 52.0, Temperature range [°C]: -60 - 120

Product details

Gross weight 6.31 Kilogram
Net weight 6.11 Kilogram
Volume 12.034 Liter
EAN 5702428887397

 

Approval EAC
UL
Body material Steel
Category Art. 3, par. 3
China RoHS compliance Out of scope
Connection material Steel
Connection size [in] 7/8 in
Connection size [mm] 22 mm
Connection standard EN 10220
Connection type Soldering
Direction Straightway
Equipment Cap
EU RoHS compliance Out of scope
Flow direction indicator Embossed 1-way arrow
Fluid Group 1
In scope of WEEE and contain batteries No
Max. Working Pressure [bar] 52 bar
Max. Working Pressure [psig] 450 psig
Module 1 Stop valve
Module 1 type ICFS 15
Module 2 Filter
Module 2 type ICFF 15
Module 3 Solenoid valve
Module 3 type ICFE 20
Module 4 Manual opening
Module 4 type ICFO 20
Packing format Single pack
Product accessories ICF accessories
Product description Control Solution
Product Group Multifunction valves
Product Name Description Valve Station
Quantity per packing format 1 pc
Refrigerants R134a
R22
R401A
R402A
R404A
R407A
R407B
R407C
R407F
R409A
R410A
R421A
R502
R717
R744
R507A
R1234yf
R1234ze(E)
R125
R227ea
R236fa
R245fa
R32
R407H
R417A
R422A
R422B
R422D
R438A
R442A
R444B
R447A
R447B
R448A
R449A
R449B
R450A
R452A
R452B
R454A
R454B
R454C
R455A
R463A
R513A
R513B
R515A
R515B
R516A
Serviceable ICF spare parts
Side port placement P1-P2
Side port quantity [pc] 2 pc
Surface coating Zn (TLP)
Temperature range [°C] [Max] 120 °C
Temperature range [°C] [Min] -60 °C
Temperature range [°F] [Max] 248 °F
Temperature range [°F] [Min] -76 °F
Type ICF 15-4-8
Type code ICF ICF-15-4-22ZSYFYEXOXXXXX28XX
UK RoHS compliance Out of scope
UL approval file name REFRIGERANT VALVE 53R0

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality