Shows 159 product(s)
Temperature sensor, MBT 5310, 72 mm - 84 mm, G,1/2
Temperature range [°C]: -50 - 200, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection size: Pg 11
Temperature sensor, MBT 5310, 72 mm - 84 mm, G,1/2
Temperature range [°C]: -50 - 200, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection size: Pg 11
Temperature sensor, MBT 5310, 84 mm - 96 mm, G,1/2
Temperature range [°C]: -50 - 200, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection size: Pg 11
Brazed plate heat exchanger, Number of plates: 84, BPHE B3-052
Brazing material: Copper brazing, Max. Working Pressure [bar]: 45.0, Q1 conn. size range: G1/2, Q2 conn. size range: G1/2, Q3 conn. size range: 7/8 in, Q4 conn. size range: 1 3/8 in
IP 21/Type 1 conversion kit, top, A2
This is only the top part of the kit - If you need a kit with both top and bottom please order 130B1122