Product details

Gross weight 0.859 kg
Net weight 0.859 kg
Volume 0 l
EAN 5710107582587

Options

Options RFI filter

SPARE PARTS FC 100 SERIES

Frame Size B2
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
Phase (T) Three phase
RFI Filter (H2) RFI filter Class A2

SPARE PARTS FC 200 SERIES

Frame Size B2
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
Phase (T) Three phase
RFI Filter (H2) RFI filter Class A2

SPARE PARTS FC 300 SERIES

Frame Size B2
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
(5) 380 - 500 VAC
Phase (T) Three phase
RFI Filter (H2) RFI Class A2 (C3)

SPARE PARTS FC 103 SERIES

DrivePro category Spare Part
Frame Size B2
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
Phase (T) Three phase
RFI Filter (H2) RFI filter Class A2

SPAREPARTS for FC-321

/RFI Filter RFI Class A2 (C3)
/Voltage Three phase 380-500 VAC
Three phase 200-240 VAC

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality