VLT2840PT4B20SBR1DBF00A00C1
134G7015
VLT2840PT4B20SBR1DBF00A00C1
VLT® 2800 Serie
4.0kW / 5.0 HP, 3X380-480V 50/60Hz,
EN 55011 Class A1, IP20
Model code:
VLT2840PT4B20SBR1DBF00A00C1
Successor product: VLT® Midi Drive FC 280
The VLT® Midi Drive FC 280 is more than just a successor; it is simply
the best alternative. As well as full backwards compatibility, it offers
a number of additional functions which make this new drive flexible,
communicative, easy to use and the best fit for your application.
Power range
1 x 200-240 V.........0.37-2.2 kW
3 x 220-240 V.........0.37-3.7 kW
3 x 380-480 V.........0.37-22 kW