134F4099
Frequency Converter
FC-102P200T4E5MN2XGC7XXSXXXXAXBXCXXXXDX
VLT® HVAC Drive FC-102
(P200) 200 KW / 300 HP, Three phase
380 - 480 VAC, IP54/Type 12+main shield
LHD - AAF006 filter + A2 RFI
No brake chopper
Graphical Loc. Cont. Panel
Coated PCB, Fuse
Latest release std. SW.
Frame: D13
No C1 option, No D option
No A Option, No B Option
Other options according to Model Code
Danfoss Drive is dedicated to ventilation, heating, and refrigeration applications. With a wide range of powerful standard and optional features, the Drive provides the lowest overall cost of ownership.