Shows 6 product(s)

061G1023

Compact pressure switch, HTB

Contact function: SPDT, Reset function: Auto, Pressure connection type: Solder, ODM, Pressure connection size: 2.4 mm, Max. Working Pressure [bar]: 33

061G1032

Compact pressure switch, HTB

Contact function: SPDT, Reset function: Auto, Pressure connection type: Solder, ODM, Pressure connection size: 2.4 mm, Max. Working Pressure [bar]: 25

061G1048

Compact pressure switch, HTB

Contact function: SPDT, Reset function: Auto, Pressure connection type: Flare, Pressure connection size: 1/4 in, Pressure Male/Female: Female, Max. Working Pressure [bar]: 33

061G1075

Compact pressure switch, HTB

Contact function: SPST, Reset function: Auto, Pressure connection type: Solder, ODM, Pressure connection size: 2.4 mm, Max. Working Pressure [bar]: 33

061G1079

Compact pressure switch, HTB

Contact function: SPST, Reset function: Auto, Pressure connection type: Solder, ODM, Pressure connection size: 2.4 mm, Max. Working Pressure [bar]: 25

061G1085

Compact pressure switch, HTB

Contact function: SPST, Reset function: Auto, Pressure connection type: Solder, ODM, Pressure connection size: 2.4 mm, Max. Working Pressure [bar]: 33

View: