Compact pressure switch, HTB

061G1023

Contact function: SPDT, Reset function: Auto, Pressure connection type: Solder, ODM, Pressure connection size: 2.4 mm, Max. Working Pressure [bar]: 33

Product details

Gross weight 0.107 Kilogram
Net weight 0.102 Kilogram
Volume 0.295 Liter
EAN 5702428257862

 

Ambient temperature range [°C] [max] 70 °C
Ambient temperature range [°C] [min] -20 °C
Approval UL
Capillary tube length [mm] 1000 mm
Contact function SPDT
Contact rating AC125V/AC240V
FLA 20 A
Contain batteries No
Electrical conn. comments 3 x Faston terminal 250
Electrical connection Spade connectors
Max. test pressure [bar] Pe 40 bar
Max. Working Pressure [bar] 33 bar
Max. Working Pressure [psig] 478 psig
Mounting options 2 x M4 x 0.7
Packing format Industrial pack
Pressure connection size 2.4 mm
Pressure connection type Solder, ODM
Pressure range category High pressure
Pressure setting OFF [bar] 25 bar
Pressure setting ON [bar] 20 bar
Product accessories No
Product group Switches and thermostats
Product Name Description Compact pressure switch
Quantity per packing format 100 pc
REACH Candidate List substances No
Refrigerants R1234yf
R1234ze(E)
R134a
R32
R404A
R407A
R407C
R407F
R410A
R448A
R449A
R450A
R452A
R452B
R454A
R454B
R454C
R455A
R507A
R513A
Reset function Auto
Serviceable No
Specification key HTB-3UC04
Type HTB
Type designation HTB-3UC04
UL approved refrigerants R134a
R404A
R407A
R407C
R407F
R410A
R448A
R449A
R450A
R452A
R507A
R513A
UL evaluated Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Teenused

Tarkvara

Software and firmware to extend functionality