An indirect substation is used when district heating network conditions, such as pressure and temperature, do not allow direct connection. When a substation is connected indirectly, a heat exchanger provides energy-efficient heat transfer. It also ensures that the primary network supply side and the secondary building installation side remain safely separated.
Shows 47 product(s)
Substations, DSP MOD, Heating controller name: ECL 310
DSP1-MOD@-IB025-025-0000-MD-GB-PN16-0062, 062 kW, ECL310, 16bar, 120°C
Substations, DSP MOD, Heating controller name: ECL 310
DSP2-MOD@-IB025-025-0000-MD-GB-PN16-0037, 37 kW, ECL310, 16bar, 120°C
Substations, DSP MOD, Heating controller name: ECL 310
DSP2-MOD@-IB025-025-0000-MD-GB-PN16-0062, 62 kW, ECL310, 16bar, 120°C
Substations, DSP MOD, Heating controller name: ECL 310
DSP1-MOD@-IB032-032-0000-MD-GB-PN16-0128, 128 kW, ECL310, 16bar, 120°C
Substations, DSP MOD, Heating controller name: ECL 310
DSP1-MOD@-IB040-040-0000-MD-GB-PN16-0194, 194 kW, ECL310, 16bar, 120°C
Substations, DSP MOD, Heating controller name: ECL 310
DSP2-MOD@-IB032-032-0000-MD-GB-PN16-0077, 77 kW, ECL310, 16bar, 120°C
Substations, DSP MOD, Heating controller name: ECL 310
DSP2-MOD@-IB032-032-0000-MD-GB-PN16-0128, 128 kW, ECL310, 16bar, 120°C
Substations, DSP MOD, Heating controller name: ECL 310
DSP2-MOD@-IB040-040-0000-MD-GB-PN16-0116, 116 kW, ECL310, 16bar, 120°C
Substations, DSP MOD, Heating controller name: ECL 310
DSP2-MOD@-IB040-040-0000-MD-GB-PN16-0194, 194 kW, ECL310, 16bar, 120°C
Substations, DSP MOD, Heating controller name: ECL 310
DSP1-MOD@-IB050-050-0000-MD-GB-PN16-0360, 360 kW, ECL310, 16bar, 120°C