Substations, DSP MOD, Heating controller name: ECL310

200B0025

DSP2-MOD@-IB025-025-0000-MD-GB-PN16-0062, 62 kW, ECL310, 16bar, 120°C

Product details

Allowed temperature [˚C] [Min] 2 °C
Application type Indirect Heating
Approval CE
Approval standard CE
Category name Indirect heating substations
CE evaluated Yes
Cover material Without
Cover option No
Depth without cover [mm] 790 mm
Description DSP2-MOD@-IB025-025-0000-MD-GB-PN16-0062, 62 kW, ECL310, 16bar, 120°C
Design Standing
DH pipe size DN25
Differential pressure primary [bar] [Max] 12 bar
Fitting Piece heatmeter
Flow primary [m3/h] [Max] 1.8 m³/h
Flow secondary [m3/h] [Max] 1.8 m³/h
HE pipe size DN25
Heating control type Electronic
Heating controller name ECL310
Height without cover [mm] 1735 mm
HEX heating alloy 1.4404
HEX heating brazed/gasketed material Brazed copper
Manufacturer's name Danfoss
Pressure nominal primary [bar] 16 bar
Pressure nominal secondary [bar] 16 bar
Pressure primary [bar] [Max] 16 bar
Pressure secondary [bar] [Max] 10 bar
Product group Substations
Sensor type heatmeter pocket 6mm
Supply temperature construction [˚C] 120 °C
Supply voltage [V] AC 230 V
Type DSP MOD
Width with cover [mm] 2020 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality