Microchannel-Wärmeübertrager, Plattenanzahl: 36

111B5752

This product is not available in this store. Please contact your local Customer Service Center.

Max. zul. Betriebsdruck [bar]: 35, Funktion: Verflüssiger, Lotmaterial: Kupferlöten

Product details

Bruto masa 7.639 Kilogram
Neto masa 7.23 Kilogram
Volume 7.668 Liter
EAN 5702424633349

 

Application Heat pump
China RoHS compliance Yes
Contain batteries No
Equipment Stud
EU RoHS compliance Yes
EU RoHS exemption clause No
Function note Null
Funkcija Condenser
H2 conn. size Null
H3 conn. size Null
H3 conn. type Null
H4 conn. size Null
H4 conn. type Null
H5 conn. size Null
H5 conn. type Null
H6 conn. size Null
H6 conn. type Null
In scope of WEEE No
Maks. delovni tlak [bar] 35 bar
Material lota Copper brazing
Material plošče AISI 316L
Max working pressure [psi] 508 psi
Model no. DW44
Number of plates 36
Oblika pakiranja Enojno pakiranje
PED category Art. 4, par. 3
Plate material no. AISI 316L
Product group Heat exchangers
Product Name Description Micro Plate heat exchanger
Q5 conn. size range Null
Q5 conn. type Null
Q6 conn. size range Null
Q6 conn. type Null
Quantity per packing format 1 pc
Razpon velikosti priklj. Q1 G1"
Razpon velikosti priklj. Q2 G1"
Razpon velikosti priklj. Q3 H3/8"
Razpon velikosti priklj. Q4 H1/2"
REACH Candidate List substances No
Refrigerants R1233zd(E)
R1234yf
R134a
R22
R245fa
R290
R404A
R407C
R444B
R448A
R449A
R450A
R454C
R455A
R507A
R513A
R515B
R1234ze
R454A
Soglasje AS
CRN
EAC
RoHS
UA
UL
Temp. razpon konstrukcije [°C] [Maks] 200 °C
Temp. razpon konstrukcije [°C] [Min] -196 °C
Temp. razpon konstrukcije [°F] [Maks] 320 °F
Temp. razpon konstrukcije [°F] [Min] -390 °F
Type MPHE HDW44-C
Type designation HDW44-C
U.S. EPA label For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.
UK RoHS compliance Yes
UL evaluated Yes
Velikost priključka H1 Null
Vrsta priklj. Q1 G External thread connection
Vrsta priklj. Q2 G External thread connection
Vrsta priklj. Q3 Solder connection
Vrsta priklj. Q4 Solder connection
Vrsta priključka H1 Null
Vrsta priključka H2 Null
Vzorec plošče DW

Zubehör

Ersatzteile

Ersatzprodukt

Ersatzprodukt

Ersatzprodukt

DrivePro® Services

Software

Software and firmware to extend functionality