Compact pressure switch, FTB

061G1012

Contact function: SPDT, Reset function: Manual, Pressure connection type: Solder, ODM, Pressure connection size: 2.4 mm, Max. Working Pressure [bar]: 30

Product details

Gross weight 0.119 Kilogram
Net weight 0.113 Kilogram
Volume 0.424 Liter
EAN 5702428257923

 

Ambient temperature range [°C] [max] 70 °C
Ambient temperature range [°C] [min] -20 °C
Approval CE
PED
UL
Capillary tube length [mm] 1000 mm
CE evaluated Yes
Contact function SPDT
Contact rating AC125V/AC240V
FLA 20 A
Contain batteries No
Electrical conn. comments 3 x Faston terminal 250
Electrical connection Spade connectors
Max. test pressure [bar] Pe 43 bar
Max. Working Pressure [bar] 30 bar
Max. Working Pressure [psig] 435 psig
Mounting options 2 x M4 x 0.7
Packing format Industrial pack
Pressure connection size 2.4 mm
Pressure connection type Solder, ODM
Pressure range category High pressure
Pressure setting OFF [bar] 30 bar
Pressure setting ON [bar] 25 bar
Product accessories No
Product group Switches and thermostats
Product Name Description Compact pressure switch
Quantity per packing format 100 pc
REACH Candidate List substances No
Refrigerants R1234yf
R1234ze(E)
R134a
R32
R404A
R407A
R407C
R407F
R410A
R448A
R449A
R450A
R452A
R452B
R454A
R454B
R454C
R455A
R507A
R513A
Reset function Manual
Serviceable No
Specification key FTB-3UC37
Type FTB
Type designation FTB-3UC37
UL approved refrigerants R134a
R404A
R407A
R407C
R407F
R410A
R448A
R449A
R450A
R452A
R507A
R513A
UL evaluated Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality