Shows 4 product(s)

061G1012

Compact pressure switch, FTB

Contact function: SPDT, Reset function: Manual, Pressure connection type: Solder, ODM, Pressure connection size: 2.4 mm, Max. Working Pressure [bar]: 30

061G1055

Compact pressure switch, FTB

Contact function: SPDT, Reset function: Manual, Pressure connection type: Flare, Pressure connection size: 1/4 in, Pressure Male/Female: Female, Max. Working Pressure [bar]: 33

061G1086

Compact pressure switch, FTB

Contact function: SPDT, Reset function: Manual, Pressure connection type: Flare, Pressure connection size: 1/4 in, Pressure Male/Female: Female, Max. Working Pressure [bar]: 30

061G1087

Compact pressure switch, FTB

Contact function: SPDT, Reset function: Manual, Pressure connection type: Solder, ODM, Pressure connection size: 7 mm, Max. Working Pressure [bar]: 30