HDW44-C is double wall heat exchanger designed for application as condenser or desuperheater where the flow mediums are not allowed to mix. The double wall heat exchanger prevents primary media to be mixed with the secondary media if there is an internal leak in the unit. 40% charge compared with a traditional BPHE. The ideal solution to meet the world`s climate and energy spirations.
Shows 20 product(s)
Micro Plate heat exchanger, MPHE HDW44-C, Number of plates: 24
Max. Working Pressure [bar]: 35, Heat pump, Function: Condenser, Brazing material: Copper brazing
Micro Plate heat exchanger, MPHE HDW44-C, Number of plates: 36
Max. Working Pressure [bar]: 35, Heat pump, Function: Condenser, Brazing material: Copper brazing
Micro Plate heat exchanger, MPHE HDW44-C, Number of plates: 24
Max. Working Pressure [bar]: 35, Heat pump, Function: Condenser, Brazing material: Copper brazing
Micro Plate heat exchanger, MPHE HDW44-C, Number of plates: 60
Max. Working Pressure [bar]: 35, Heat pump, Function: Condenser, Brazing material: Copper brazing
Micro Plate heat exchanger, MPHE HDW44-C, Number of plates: 50
Max. Working Pressure [bar]: 35, Heat pump, Function: Condenser, Brazing material: Copper brazing
Micro Plate heat exchanger, MPHE HDW44-C, Number of plates: 18
Max. Working Pressure [bar]: 35, Heat pump, Function: Condenser, Brazing material: Copper brazing
Micro Plate heat exchanger, MPHE HDW44-C, Number of plates: 26
Max. Working Pressure [bar]: 35, Heat pump, Function: Condenser, Brazing material: Copper brazing
Micro Plate heat exchanger, MPHE HDW44-C, Number of plates: 38
Max. Working Pressure [bar]: 35, Heat pump, Function: Condenser, Brazing material: Copper brazing
Micro Plate heat exchanger, MPHE HDW44-C, Number of plates: 44
Max. Working Pressure [bar]: 35, Heat pump, Function: Condenser, Brazing material: Copper brazing
Micro Plate heat exchanger, MPHE HDW44-C, Number of plates: 48
Max. Working Pressure [bar]: 35, Heat pump, Function: Condenser, Brazing material: Copper brazing