136U1854
VLT® Integrated Servo Drive ISD® 510
Advanced,
Torque,
2.1 Nm, 600 V DC Link Voltage,
IP54,
MT Feedback 17-bit,
EtherCAT, Standard,
Safe Torque Off, 84 mm,
Standard, Rated speed 4000 rpm,
With Brake, Standard Fitted Key,
Without Sealing, Standard
Other options according to:
ISD510AT02C1D6E54FM1ECSXXTF084SXN40BKXSX
The VLT® Integrated Servo Drive ISD® 510 combines a
servo motor and servo drive in one compact unit.
It offers great benefits in diverse applications,
such as turntables, labeling, capping, and packaging
of food and pharmaceuticals.
The ISD 510 is supplied by a combination of the
VLT® Power Supply Module PSM 510 and the
VLT® Decentral Access Module DAM 510.
The Plug and Twist hybrid cabling concept,
including supply and control voltage as well
as functional safety and fieldbus wires,
makes the installation fast, easy,
fail-safe and cost-efficient.
Since multiple decentral drive units can be
connected to just one VLT® Decentral Access Module DAM 510
through simple daisy-chain wiring, no distribution boxes
are needed, and cables can be reduced to a minimum.
A completely smooth and easy-to-clean surface together
with high protection IP67 enclosure and vibration resistance
class 3M7 ensure the perfect fit for all kinds of rotating
applications in demanding environments.
Note: Order these additional components are required to
set up a complete ISD system:
• VLT® Power Supply Module PSM 510 to power the system
Order no:
175G0160 10kW, 175G0163 20kW, 175G0166 30kW, POWERLINK
175G0161 10kW, 175G0164 20kW, 175G0167 30kW, EtherCAT
175G0162 10kW, 175G0165 20kW, 175G0168 30kW, PROFINET
It is mandatory to use a 3-phase AC line choke close to the PSM 510.
Order no:
175G0179 10kW, 175G0178 30kW, 175G0192 20 kW
• VLT® Decentral Access Module DAM 510 to connect the ISDs to the system
Order no:
175G0169 15A, 175G0172 25A, POWERLINK
175G0170 15A, 175G0173 25A, EtherCAT
175G0171 15A, 175G0174 25A, PROFINET
VLT® Auxiliary Capacitors Module ACM 510 to store energy
Order no:
175G0175 POWERLINK
175G0176 EtherCAT
175G0177 PROFINET
• Hybrid loop cables available in different length to
connect the ISD drives among each other
• Hybrid feed-in cables available in different length to
connect the first ISD drive to the DAM 510
• LCP cable to connect the LCP to the advanced servo drive or MSD
modules
• Fieldbus extension cable for redundancy
• Blind cap for the last ISD drive in topology if fieldbus
extension cable for redundancy is not used.