Lai saglabātu jūsu konta drošību, ir iniciēta izrakstīšanās procedūra.
Jūsu sesija beigsies pēc
Neaktivitātes dēļ pēdējās 120 minūtēs jūs esat izrakstīts no sistēmas.
The RA-FN valve bodies are used in two-pipe heating systems. The valves are manufactured from brass with nickel plating. The pressure pin of the gland seal is of chromium steel and works in a lifetime lubricated O-ring seal. The complete gland assembly can be replaced without draining down the system. The valves are supplied with a grey protective cap, which can be used for manual regulation during the construction phase. The protective cap must not be used as a manual shut off device. A special manual shut off device (code no. 013G3300) should be used. Compression fittings for 15 mm, 10 mm or 8 mm copper tube are available for RA-FN with 3/8” and 1/2” connections.
Atrasti 2 produkti
Radiatoru vārsti, RA-FN, Fiksēta kapacitāte, DN 15, Taisns, D
Reverse flow valves without presetting