Lai saglabātu jūsu konta drošību, ir iniciēta izrakstīšanās procedūra.
Jūsu sesija beigsies pēc
Neaktivitātes dēļ pēdējās 120 minūtēs jūs esat izrakstīts no sistēmas.
The actuators for 3-point controls with or without safety function are suitable to be used with VS2, VM2, VB2 and AVQM valves. The safety function on AMV 23 SL is activated automatically in case of power failure or if the power supply is switched off by the safety thermostat. This function provides safety shut off on power failure. In addition to basic function such as manual control and position indication, the actuators are also equipped with force sensitive switch-off to ensure that actuators and valves are not exposed to overload. This function automatically ensures the self-adjustment of the end positions on the valve. Actuators are also equipped with stroke limitation that can limit flow in valves. Limitation of stroke is designed with switch that can be set in any desirable position (stroke limit from 0 to 100%).
Atrasti 5 produkti
Elektriskie izpildmehānismi, AMV 20 SL, Barošanas spriegums [V], maiņstrāva: 230
AMV 20 SL 230V 15s/mm 10mm 450N
Elektriskie izpildmehānismi, AMV 20 SL, Barošanas spriegums [V], maiņstrāva: 24
AMV 20 SL 24V 15s/mm 10mm 450N
Elektriskie izpildmehānismi, AMV 23 SL, Barošanas spriegums [V], maiņstrāva: 230
AMV 23 SL 230V 15s/mm 10mm 450N
Elektriskie izpildmehānismi, AMV 23 SL, Barošanas spriegums [V], maiņstrāva: 24
AMV 23 SL 24V 15s/mm 10mm 450N
Elektriskie izpildmehānismi, AMV 30 SL, Barošanas spriegums [V], maiņstrāva: 230
AMV 30 SL 230V 3s/mm 10mm 450N