ISD510AT01C5D6E67FRXECSXXTF076SXN46XKSSX

132L7064

VLT® Integrated Servo Drive ISD® 510
ISD510_HARDWARE_CONFIGURATION_A,
ISD510_DRIVE_TORQUE_T,
ISD510_TORQUE_01C5, ISD510_DC_VOLTAGE_D6,
ISD510_DRIVE_ENCLOSURE_E67,
ISD510_DRIVE_FEEDBACK_FRX,
ISD510_BUS_SYSTEM_EC, ISD510_FIRMWARE_SXX,
ISD510_SAFETY_T, ISD510_FLANGE_SIZE_F076,
ISD510_FLANGE_TYPE_SX, ISD510_MOTOR_SPEED_N46,
ISD510_MECHANICAL_BRAKE_X, ISD510_MOTOR_SHAFT_K,
ISD510_MOTOR_SEALING_S, ISD510_SURFACE_COATING_SX
Other options according to:
ISD510AT01C5D6E67FRXECSXXTF076SXN46XKSSX

Mudeli kood: ISD510AT01C5D6E67FRXECSXXTF076SXN46XKSSX
Taasseadistamine

Toote üksikasjad

Brutokaal 5.05 kg
Netokaal 4.75 kg
Volume 18.664 dm3
EAN 5714853886203

VLT® Integrated Servo Drive ISD 510

Product View (Switch) GLBL Global (Standard)
Product Group ISD VLT® Integrated Servo Drive
Product Variant 510 510
Hardware configuration A Advanced
Drive Torque T Torque
Torque 01C5 1.5 Nm
DC Voltage D6 600 V DC Link Voltage
Drive Enclosure E67 IP67
Drive Feedback FRX Resolver
Bus System EC EtherCAT
Firmware SXX Standard
Safety T Safe Torque Off
Flange Size F076 76 mm
Flange Type SX Standard
Motor Speed N46 Rated speed 4600 rpm
Mechanical Brake X Without Brake
Motor Shaft K Standard Fitted Key
Motor Sealing S With Sealing
Surface Coating SX Standard
Typecode Part 1 ISD510AT01C5D6E67FRXECSXX
Typecode Part 2 TF076SXN46XKSSX
Modelcode01 ISD510AT01C5D6E67FRXECSXX
Modelcode02 TF076SXN46XKSSX
Calculated Net Weight [kg] 4.75
Calculated Gross Weight [kg] 5.05
Product Catalog NO_VIEW NO VIEW
ECCN EU Y901
ECCN US 3A999.a
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Teenused

Tarkvara

Software and firmware to extend functionality