Toote konfigureerimine

VACON® 20 Compact AC Drives

Valige oma uue toote baasvalikud

Üldine
Nõutav
(VACON) (VACON) Vacon
(0020) (0020) Vacon 020
(NONE) (NONE) Vacon 10/20
(+BM25) (+BM25) Vacon0020 product
(-R00) International
(-3L) 3 Phase AC Input
(4,3 AMP) 4,3 AMP
(+SM20) API for Vacon0020
(+IP20) IP20/UL Open Type
(+Q000) (+Q000) No Additional Option
(+F0107) (+F0107)VACON 20 SW package
(+DBIN) (+DBIN) Brake Chopper
(+GSCB) Cardboard Box as Shipping pack
(+GAUL) (+GAUL) UL Approval
(+GACE) (+GACE) CE Approval
(+GACT) (+GACT) C-Tick Approval
(+GAKC) (+GAKC) KC Approval
(+WT01) (+WT01) Warranty 12/18 Months
(MI02) MI02
(70-AC3L00054W02A141BM25) 70-AC3L00054W02A141BM25
[]
(VACON0020-3L-0005-4) VACON0020-3L-0005-4
[]
(+QPES+DLDE) +QPES+DLDE
[]
[]
[]
(GLBL) Global (Standard)
(0.880) 0,88
(1.160) 1,16
(1.5) 1.5
(90 X 195 X 102) 90 X 195 X 102
(38) 38
(B902) (B902) Factory DK
(G501) G501
(3A999.a) 3A999.a
(Y901) Y901