XB05M-1, Število plošč: 40

004B3562

25 bar, Material lota: Baker

Produktinformation

Bruto masa 2.586 Kilogram
Neto masa 2.51 Kilogram
Volume 4.162 Liter
EAN 5702425096518

 

Anslutning, standard ISO 228/1
Anslutningslängd, sida 2 [mm] 20 mm
Antal per förpackningsformat 1 antal
Antal plattor 40
Arbetstryck, sida 1 [bar] [Max] 25 bar
Arbetstryck, sida 2 [bar] [Max] 25 bar
China RoHS compliance Yes
Connection length 1 [mm] 20 mm
Connection length 2 [mm] 20 mm
Connection size 1 3/4
Connection size 2 3/4
Connection type 1 G
Connection type 2 G
Contain batteries No
Dolžina priključka 1. stran [mm] 20 mm
EU RoHS compliance Yes
EU RoHS exemption clause No
Flödesgrupp 1
Förpackningsformat Singelpack
Godkännande PED
Horisontell mittre anslutningsport [mm] 42 mm
In scope of WEEE No
Kategori Art. 4, par. 3
Lodmaterial Koppar
Material Description (Short Te XB05M-1-40_2Cu_25_S1_2G3/4
Plate material no. 1.4404
Plattmaterial 1.4404
Plattmönster M
Produktgrupp Heat exchangers
Produktnamn Mikroplattvärmeväxlare
Temperaturområde [°C] [Max] 180 °C
Temperaturområde [°C] [Min] -196 °C
Total bredd [mm] 76 mm
Total höjd utan fötter [mm] 312 mm
Typ XB05M-1
U.S. EPA label For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.
Vertical center porthole 1[mm] 278 mm
Vertical center porthole 2[mm] 278 mm
Vertikalt placerad mittre anslutning, sida 1 [mm] 278 mm
Volume per channel 1 [l] 0.021 L
Volume per channel 2 [l] 0.021 L
ämnen REACHs kandidatlista No
Število prehodov 1

Accessoires

Pièces de rechange

Replacement

Remplacement

Remplacement

Services

Logiciel

Software and firmware to extend functionality